Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS80L-002
Part Number
|
---|
BS80L-002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Ratio | Shaft Diameter (φ) | Output shaft type | Output shaft arrangement | Body Material | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.87 € | 1 | 5 Days | 10 | 2 | 8 | Solid | Other single shafts | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 8 | 8 | - | 80 | - | - | 80 | 30 | 10-M5 | 6 |
Loading...
Mounting Division | No Leg | Type | Bevel gear | The presence or absence of motor | N/A |
---|
This page is KG Gearbox, B-BOX, part number BS80L-002.
You can find the detail information about specifications and dimensions on part number BS80L-002.
Configure
Basic Attributes
Shaft Diameter 3(φ)
Total length Z(mm)
Full length B(mm)
Type
Ratio
Shaft Diameter(φ)
Output shaft type
Output shaft arrangement
Body Material
Body surface treatment
Shaft Material
Shaft Diameter 1(φ)
Shaft Diameter 2(φ)
Full length A(mm)
Total height A(mm)
Depth C(mm)
Mounting Screw
Mounting screw depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS105T-002 |
BS35L-001 |
BS45L-001 |
BS80T-001 |
BS80T-002 |
BS90L-001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Ratio | Shaft Diameter (φ) | Output shaft type | Output shaft arrangement | Body Material | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
425.10 € | 1 | 7 Days | 10 | 2 | 12 | Solid | Other two axles | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 12 | 12 | 12 | 105 | 170 | - | - | 40 | 12-M6 | 7 | ||
116.54 € | 1 | 93 Days | 10 | 1 | 3 | Solid | Other single shafts | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 3 | 3 | - | 35 | - | - | 35 | 14 | 10-M2 | 4 | ||
114.21 € | 1 | 5 Days | 10 | 1 | 4 | Solid | Other single shafts | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 4 | 4 | - | 45 | - | - | 45 | 18 | 10-M3 | 4 | ||
240.79 € | 1 | 5 Days | 10 | 1 | 8 | Solid | Other two axles | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 8 | 8 | 8 | 80 | 130 | - | - | 30 | 12-M5 | 6 | ||
246.18 € | 1 | 7 Days | 10 | 2 | 8 | Solid | Other two axles | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 8 | 8 | 8 | 80 | 130 | - | - | 30 | 12-M5 | 6 | ||
189.24 € | 1 | Available | 5 Days | 10 | 1 | 10 | Solid | Other single shafts | Aluminum | Black Anodized Aluminum Treatment | Stainless Steel (EN 1.4305 Equiv.) | 10 | 10 | - | 90 | - | - | 90 | 35 | 10-M5 | 7 |