Interior Materials: Aluminum Non-Slip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17064

Part Number
17064
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.65 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Floor hardware type Preventing Slip for Stairs Material Aluminum Collar Silver
Length(mm) 2000

This page is Interior Materials: Aluminum Non-Slip, part number 17064.
You can find the detail information about specifications and dimensions on part number 17064.

Tech Support