Screw-In PL Fitting, Nipple

Screw-In PL Fitting, Nipple
[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PL-NI-3
PL-NI-11/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M1

70.90 €

1 14 Days 3B(80A)

13.45 €

1 14 Days 1 1/4B(32A)

Loading...

  1. 1

Basic information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Material Cast Iron Connection Thread Type M1 R Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water / Air Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure More than 2.0MPa
Interior Resin Lining Available

Tech Support