U Type Frame V Rail Door Roller【2 Pieces Per Package】

U Type Frame V Rail Door Roller
Specification: U type, load resistance (kg): 25, outer diameter (mm): 33
· Overall length (mm): 68
· Width (mm): 9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U-808

Part Number
U-808
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.24 €

2 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Car Material Resin The material of frames Steel Specifications U Type
Load Resistance(kg) 25 Outer Diameter(mm) 33 Overall Length(mm) 68
Width(mm) 9 Product Name V Rail Door Roller U Model Iron Frame 33 mm D

This page is U Type Frame V Rail Door Roller, part number U-808.
You can find the detail information about specifications and dimensions on part number U-808.

Tech Support