Toggle Clamp - Vertical Handle - Long U-Shaped Arm (Straight Base) GH-12137

Toggle Clamp - Vertical Handle - Long U-Shaped Arm (Straight Base) GH-12137
  • Volume Discount
MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-12137

Part Number
GH-12137
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.98 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Attaching Method Straight base Tightening Force (MAX)(N) 2270 Body Material EN 1.0038 Equiv.
Clamp Screw Size 5/16 Clamp Screw Material Steel + NBR Category Main Body
Clamp Force (Range)(N)(N) 2260~ Tip Bolt Type NBR Bolt with Rubber Tip Bolt Position Adjustment Slide Adjustment

This page is Toggle Clamp - Vertical Handle - Long U-Shaped Arm (Straight Base) GH-12137, part number GH-12137.
You can find the detail information about specifications and dimensions on part number GH-12137.

Tech Support