Diamond Flanged Unit

Diamond Flanged Unit
Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. FSBEARING is made by a major Chinese manufacturing specializing in bearing related products. Since its founding in 1988, the company has carried out proactive capital investment and research and development, and is currently exporting its products to countries all over the world in areas such as Europe, North America, and Asia, where they are appreciated for their stable quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCFL201
UCFL202
UCFL203
UCFL209
UCFL210
UCFL211
UCFL212
UCFL213
UCFL214
UCFL215
UCFL216
UCFL218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(mm)
Flange outer diameter L
(mm)

12.42 €

1 11 Days 1012113

11.28 €

1 11 Days 1015113

11.28 €

1 11 Days 1017113

24.70 €

1 11 Days 1045188

28.70 €

1 11 Days 1050197

44.48 €

1 11 Days 1055224

51.34 €

1 11 Days 1060250

64.19 €

1 11 Days 1065258

77.92 €

1 11 Days 1070265

90.26 €

1 11 Days 1075275

139.65 €

1 11 Days 1080290

123.20 €

1 11 Days 1090320

Loading...

  1. 1

Basic information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Rolling Element Material Bearing Steel Surface Treatment NA

Tech Support