Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
UCFA204 |
UCFA205 |
UCFA206 |
UCFA207 |
UCFA208 |
UCFA209 |
UCFA210 |
UCFA211 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Flange outer diameter L (mm) | |
---|---|---|---|---|---|---|---|
10.62 € | 1 |
Same day
Stock | 10 | 20 | 98 | ||
11.73 € | 1 | 11 Days | 10 | 25 | 124 | ||
16.01 € | 1 | 11 Days | 10 | 30 | 141 | ||
20.11 € | 1 | 11 Days | 10 | 35 | 155 | ||
26.83 € | 1 | 11 Days | 10 | 40 | 171 | ||
30.94 € | 1 | 11 Days | 10 | 45 | 179 | ||
36.93 € | 1 | 11 Days | 10 | 50 | 189 | ||
46.36 € | 1 | 11 Days | 10 | 55 | 216 |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Deformed Sebum Flange Shape | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Rolling Element Material | Bearing Steel | Surface Treatment | NA |