• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Servo couplings / 2 discs: steel / body: aluminium / SHDW / SUNGIL (Part Numbers - CAD Download)

Servo couplings / 2 discs: steel / body: aluminium / SHDW / SUNGIL
A disc coupling, clamping type (double disc).
[Features]
·A newly developed high-performance disc. This product is shaped with high torsional rigidity.
·Semi-permanent lifespan with zero backlashes.
·Absorbs misalignments of angles of deflection, eccentricity, and endplay.
·A low moment of inertia for stability even at high RPM.
[Applications]
·Servo motors, stepper motors, precision motors, etc.
·High-precision encoders, dynamometer drivers, high-speed, high-precision position control systems.
·Centrifuges, copiers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SHDW-56C-10K3X15.875K5
SHDW-56C-10K3X17K5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

106.18 €

1 12 Days 1020.01 to 50.0010105660.5High torsional rigidity / High Torque / Backlash 0307700Aluminum±0.35.8X10-5Both sides keywayK331.4K552.3

106.18 €

1 12 Days 1020.01 to 50.0010105660.5High torsional rigidity / High Torque / Backlash 0307700Aluminum±0.35.8X10-5Both sides keywayK331.4K552.3

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Body Material Aluminum Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.21 to 0.40 Allowable Lateral Misalignment(mm) 0.3 Allowable Angular Misalignment(deg) 1
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

Tech Support