7150 Cam Lock

7150 Cam Lock
  • Volume Discount
Material: Zinc die casting
· Length A (mm): 29
· Length B (mm): 22
· Length C (mm): 18
· Length D (mm): 3.5
· Length E (mm): 19.7
· Header dimensions (mm): W55 × H120 × D30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-163

Part Number
G-163
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.57 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Lock(Embedded) Material Zinc Diecast Length A(mm) 29
Length B(mm) 22 Length C(mm) 18 Length D(mm) 3.5
Length E(mm) 19.7 Header dimension(mm) W55×H120×D30 Product Name 7150 cam lock

This page is 7150 Cam Lock, part number G-163.
You can find the detail information about specifications and dimensions on part number G-163.

Tech Support