Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RS1012A5 |
RS1025A5 |
RS1055A5 |
RS2002A5 |
RS2003A2 |
RS2003A5 |
RS2011A5 |
RS2031A2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Connection Type | Connecting Screw M | Height (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Details Type | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.25 € | 1 |
Same day
Stock | 350 | Both ends threaded | M5 | 15 | 130 | 60 | Type A | 18 | ||
6.57 € | 4 |
Same day
Stock | 390 | Both ends threaded | M6 | 18 | 145 | 60 | Type A | 25 | ||
14.79 € | 1 | Available |
Same day
Stock | 840 | Both ends threaded | M8 | 36 | 130 | 60 | Type A | 35 | |
4.97 € | 1 |
Same day
Stock | 110 | Female Screw, Male Screw | M3 | 9 | 135 | 60 | Type B | 10 | ||
5.16 € | 4 |
Same day
Stock | 79 | Female Screw, Male Screw | M4 | 11.2 | 85 | 45 | Type B | 14 | ||
5.16 € | 1 |
Same day
Stock | 190 | Female Screw, Male Screw | M4 | 11.2 | 205 | 60 | Type B | 14 | ||
5.16 € | 1 |
Same day
Stock | 260 | Female Screw, Male Screw | M5 | 15 | 225 | 60 | Type B | 15 | ||
6.57 € | 4 |
Same day
Stock | 300 | Female Screw, Male Screw | M6 | 20 | 130 | 45 | Type B | 25 |
Loading...
Type | Anti-Vibration Rubber | Application | Vibration Damping Proofing | Operating Characteristics | Standard / Durability / Cold Resistance |
---|---|---|---|---|---|
Antivibration Rubber Type | Round | Vibration Absorber Material | Natural Rubber | Operating Temperature Range(°C) | -55::80 |
Color | Black |
Configure
Stock
Basic Attributes
Max. Allowable Load(N)
Connection Type
Connecting Screw M
Height(mm)
Spring Constant(N/mm)
Hardness(Shore A)
Details Type
Outer Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes