Actuator Unit (Opening and Closing Type)

Actuator Unit (Opening and Closing Type)
The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MAU5040DW-100
MAU5040DW-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke S
(mm)
Main Body Overall Length LB
(mm)

402.51 €

1 26 Days 10100355

419.29 €

1 26 Days 10150455

Loading...

  1. 1

Basic information

Main Body/Peripheral Components Main Body Nominal (Height) 58 Table Long 2 pc.
Lead(mm) 3 Motor Mounting Posture Straight Cover Available
Grease Standard The presence or absence of motor No (Built-in by the customer) With or without retainer N/A
Table length L1(mm) 55 Table width W1(mm) 49 Amplifier Voltage N/A
Driving mode Rolled Ball Screw Table materials Zinc Die Cast (EN ZC0400 Equiv.) Table surface finishes Chrome Plating
Lead Screw Shaft Dia.(φ) 8

Tech Support