• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Rect 40 Type Rail (KT-20)

Rect 40 Type Rail KT-20

Product Details:

Manufacturer part number: KT-20

Brand: HINAKA

Price: 80.63

Delivery time: 6 Days


Technical Data:

Material: Aluminum

Finish: Anodized Aluminum Clear Coat Finish

JAN Code: 4960983581032


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KT-20

Part Number
KT-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Finish JAN Code

80.63 €

1 6 Days AluminumAnodized Aluminum Clear Coat Finish4960983581032

Loading...

  1. 1

Basic information

Type Rail Variety (Details) Straight Rail Length(m) 2.0
Mounting Interval(mm) Within 900 Allowable Load(kg) Single Opening 50 / Double Opening +50

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360