Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HNT-ALLOY276-M4 |
HNT-ALLOY276-M5 |
HNT-ALLOY276-M6 |
HNT-ALLOY276-M8 |
HNT-ALLOY276-M10 |
HNT-ALLOY276-M12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Pitch (mm) | Nut Thickness (H) (mm) | Nut two surface width diameter (S) (mm) | Nut opposite angle distance diameter (e) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
7.89 € | 1 | Available | 8 Days | 10 | 4 | 0.7 | 3.2 | 7 | 8.1 | |
8.29 € | 1 | Available | 8 Days | 10 | 5 | 0.8 | 4 | 8 | 9.2 | |
8.71 € | 1 | Available | 8 Days | 10 | 6 | 1.0 | 5 | 10 | 11.5 | |
11.17 € | 1 | Available | 8 Days | 10 | 8 | 1.25 | 6.5 | 13 | 15 | |
17.15 € | 1 | Available | 8 Days | 10 | 10 | 1.5 | 8 | 17 | 19.6 | |
23.22 € | 1 | Available | 8 Days | 10 | 12 | 1.75 | 10 | 19 | 21.9 |
Loading...
Material | Nickel Base Alloy | Sales Unit | Low Quantity (can be purchased from one) | Hex Nut Type | A Type |
---|---|---|---|---|---|
Alloy type | Hastelloy C276 Equivalent |
Configure
Basic Attributes
Screw Nominal (M)
Pitch(mm)
Nut Thickness (H)(mm)
Nut two surface width diameter (S)(mm)
Nut opposite angle distance diameter (e)(mm)
Type
Filter by standard shipping days
Optional Attributes