Aluminum Square Pipe Unequal Sided Pipe

Aluminum Square Pipe Unequal Sided Pipe
Molded material made of aluminum with anodizing finish.
Long as standard.
Silver type is frosted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

224-445

Part Number
224-445
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

158.27 €

1 10 Days

Loading...

  1. 1

Basic information

Type Square Metal Pipe Overall Length(mm) 4000 Material Aluminum
Surface Treatment Anodized Aluminum Finish NA Thickness A(mm) 2.5
Vertical(mm) 40 Horizontal(mm) 80

This page is Aluminum Square Pipe Unequal Sided Pipe, part number 224-445.
You can find the detail information about specifications and dimensions on part number 224-445.

Tech Support