End Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFRS-ECP

Part Number
AFRS-ECP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

7.26 €

1 Same day

Stock

10

Loading...

  1. 1

Basic information

Application For Sliding Door Type Accessory Material Aluminum
Main Body Material EN AW-6063-T5 Equiv. Material of Bolt EN 1.7220 Equiv. Compatible Extrusion Selection M6 Shape

This page is End Plate, part number AFRS-ECP.
You can find the detail information about specifications and dimensions on part number AFRS-ECP.

Tech Support