Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ABLB-4035-8-C5 |
ABLB-4035-8-C5-BNH |
ABLB-4035-8-C5-BNHS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Specifications | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|
8.08 € | 1 | 6 Days | 10 | Bracket only | - | - | ||
8.71 € | 1 | 6 Days | 10 | Fasteners Set | Upset Bolt | Steel | ||
9.82 € | 1 | 6 Days | 10 | Fasteners Set | Upset Bolt | Stainless Steel |
Loading...
Extrusion Series | NIC Autotec M8 Series | Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment |
---|---|---|---|---|---|
Tap | With M6 Tap | Width(mm) | 32.5 |