Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ABLH-100
Bracket Shape | With Cover | Series Name | NIC Autotec H10 Series | Applicable Frame Width(mm) | 100 |
---|---|---|---|---|---|
Number of the Applicable Slots | 2-Row Groove | Perpendicularity | Without standard | Specifications | Bracket only |
Main Body Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment / Clear Coating | Width(mm) | 90 |
This page is H10 Series Heavy Bracket ABLH-100, part number ABLH-100.
You can find the detail information about specifications and dimensions on part number ABLH-100.