Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KA55-12X150
Part Number
|
---|
KA55-12X150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | Properties | Thread Pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.96 € | 1 | 6 Days | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 5 | 150 | 173 | 12 | Standard | 1.75 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard | Mounting Shape Type | Metal mount type |
---|---|---|---|---|---|
Height Adjusting Handle | NA | Swivel Mechanism | NA |
This page is Level Adjuster (KA), part number KA55-12X150.
You can find the detail information about specifications and dimensions on part number KA55-12X150.
Configure
Basic Attributes
Thread Surface Treatment
Main Body Surface Treatment
Type
Thread Material
Body Material
Allowable Load(kN)
Thread Length L1(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Properties
Thread Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KA37-08X100-SUS |
KA37-10X050 |
KA37-10X050-SUS |
KA55-12X150-SUS |
KA75-16X065 |
KA75-16X100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Thread Length L1 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | Properties | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.01 € | 1 | 6 Days | 10 | Stainless Steel | [Others] Oxidation (Passive) Film | Stainless Steel | [Others] Oxidation (Passive) Film | 3 | 100 | 117.5 | 8 | Standard / Corrosion Resistance | 1.25 | ||
4.40 € | 1 | 6 Days | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 3 | 50 | 69 | 10 | Standard | 1.5 | ||
10.61 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Others] Oxidation (Passive) Film | Stainless Steel | [Others] Oxidation (Passive) Film | 3 | 50 | 69 | 10 | Standard / Corrosion Resistance | 1.5 | |
18.95 € | 1 | 8 Days | 10 | Stainless Steel | [Others] Oxidation (Passive) Film | Stainless Steel | [Others] Oxidation (Passive) Film | 5 | 150 | 173 | 12 | Standard / Corrosion Resistance | 1.75 | ||
10.27 € | 1 | 8 Days | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 5 | 65 | 93 | 16 | Standard | 2 | ||
10.71 € | 1 | 8 Days | 10 | Steel | [Zinc Plating] Zinc Trivalent Chromate | Steel | [Zinc Plating] Zinc Trivalent Chromate | 5 | 100 | 128 | 16 | Standard | 2 |