Chrome S Hook

Chrome S Hook
  • Volume Discount
[Features]
· Wire diameter is thick and strong.
· Ideal for hanging from high places such as the ceiling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-82
A-83
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference Applied Load
(kg)
Length
(mm)

6.77 €

1 Available Same day

Stock

8135

6.37 €

1 Available Same day

Stock

5165

Loading...

  1. 1

Basic information

Type S-Shaped Hook Material Iron Surface Treatment Chromium
Wire diameter(mm) 5

Tech Support