Parts Pack / Double Ring Stainless Steel【40 Pieces Per Package】

Parts Pack / Double Ring Stainless Steel
  • Volume Discount
[Features]
· Packaged with attractive blister packaging.
· Incremental type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P-835

Part Number
P-835
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.99 €

40 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Type Ring Material Stainless Steel Surface Treatment Electrolytic Polishing
Size(mm) W: 50, H: 85, D: 20 Reference Applied Load(kg) 2 Contents of A Pack SWR12-10×40 pcs.

This page is Parts Pack / Double Ring Stainless Steel, part number P-835.
You can find the detail information about specifications and dimensions on part number P-835.

Tech Support