Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V38B150 |
V38B200 |
V38B250 |
V38B300 |
V38B400 |
V38B500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Width (mm) | Maximum Mounting Pitch (mm) | JAN Code | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
12.22 € | 1 | 9 Days | Fixed parts | 196 | 150 | 4989999716375 | 510-2839 | 0.5 | ||
11.95 € | 1 | 6 Days | Fixed parts | 246 | 200 | 4989999716382 | 510-2847 | 0.6 | ||
12.12 € | 1 | 6 Days | Fixed parts | 296 | 250 | 4989999716399 | 510-2855 | 0.7 | ||
12.64 € | 1 | 6 Days | Fixed parts | 346 | 300 | 4989999716405 | 510-2863 | 0.8 | ||
14.53 € | 1 | 6 Days | Fixed parts | 446 | 400 | 4989999716412 | 510-2871 | 1.0 | ||
17.04 € | 1 | 6 Days | - | 546 | 500 | 4989999716429 | 510-2880 | 1.2 |
Loading...
Compatible Model | V-38S, V-38SUS, V-38AL, V-38N, V-40T, and V-40G | Main Body Material | Steel | Quantity per Package(unit) | 1 |
---|
Configure
Basic Attributes
Type
Width(mm)
Maximum Mounting Pitch(mm)
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes