Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFKB3-M10X50
Part Number
|
---|
TFKB3-M10X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.13 € | 1 | Available | 6 Days | Male thread | M10 | N/A | - | [Steel] Steel | Trivalent Chromate | 45 | 1.5 | 17 | - | 50 | 4989999298338 | 430-9243 | 52.5 |
Loading...
Main Body Type | Polygon | 4-side finish | N/A | Polygon, type | Pentagon |
---|---|---|---|---|---|
Additional Function | N/A | Set Screw Thread Machining | N/A | Main Body Material | ABS |
Main Body Surface Treatment | N/A | Heat Resistant Temperature(°C) | 70 | Quantity(piece) | 1 |
This page is Five-Lobe Knob, TFKB Type/TFKN Type, part number TFKB3-M10X50.
You can find the detail information about specifications and dimensions on part number TFKB3-M10X50.
Configure
Basic Attributes
Female Thread, Round hole processing
Mounting Section Material
Screw Depth(mm)
Type
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Male Tip Machining
Mounting Section Surface Treatment
External Shape(φ)
Thread Pitch(mm)
Knob Height(mm)
Screw Length(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFKB1-M6X10 |
TFKB1-M6X15 |
TFKB1-M6X20 |
TFKN1-M5 |
TFKN1-M6 |
TFKN2-M6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.54 € | 1 | Available | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 35 | 1 | 14 | - | 10 | 4989999298215 | 430-9120 | 10.9 | |
1.29 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 35 | 1 | 14 | - | 15 | 4989999298222 | 430-9138 | 12 | ||
1.31 € | 1 |
Same day
Stock | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 35 | 1 | 14 | - | 20 | 4989999298239 | 430-9146 | 12.7 | ||
1.88 € | 1 | 6 Days | Female Thread | M5 | - | Blind Hole | [Brass] Brass | N/A | 35 | 0.8 | 17 | 8.5 | - | 4989999298345 | 430-9251 | 8.9 | ||
1.71 € | 1 | 6 Days | Female Thread | M6 | - | Blind Hole | [Brass] Brass | N/A | 35 | 1 | 17 | 8.5 | - | 4989999298352 | 430-9260 | 9.2 | ||
2.88 € | 1 | Available | 6 Days | Female Thread | M6 | - | Blind Hole | [Brass] Brass | N/A | 42 | 1 | 18 | 10 | - | 4989999298369 | 430-9278 | 14.7 |