• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Magnetic Catch Nylon Type TSM25SW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRUSCO マグネットキャッチ ナイロン製 TSM25SW:関連画像

Part Number
TSM25SWBR
TSM25SWW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color JAN Code Order Code

6.92 €

1 Available 6 Days Brown4989999090833300-5259

6.92 €

1 6 Days White4989999090840300-5267

Loading...

  1. 1

Basic information

Type Magnet Type Magnet Type Category Round shape Adsorption Power(N) 30 x 2
Overall Length(mm) 62 Width(mm) 18.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.2×8 Slotted Hole Magnet Square Mounting Surface B Catch Plate Available
Operating Environment Standard Body Material Resin Attraction Plate Surface Material Steel
Quantity(pcs.) 1 Mass(g) 28

Tech Support