• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Magnetic Catch Nylon Type TSM25SA

Magnetic Catch Nylon Type TSM25SA
[Features]
· Fine adjustment of the absorption surface can be performed.
· Superior shock resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRUSCO マグネットキャッチ ナイロン製 TSM25SA:関連画像

Part Number
TSM25SABR
TSM25SAW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color JAN Code Order Code

5.18 €

1 6 Days Brown4989999090819300-5232

5.60 €

1 Same day

Stock

White4989999090826300-5241

Loading...

  1. 1

Basic information

Type Magnet Type Magnet Type Category Round shape Adsorption Power(N) 30
Overall Length(mm) 37 Width(mm) 18.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.2×8 Slotted Hole Magnet Square Mounting Surface B Catch Plate Available
Operating Environment Standard Body Material Resin Attraction Plate Surface Material Steel
Quantity(pcs.) 1 Mass(g) 14

Tech Support