D Link (Stainless Steel)【2 Pieces Per Package】

D Link (Stainless Steel)
[Features]
· D shaped ring with straight part and curved part.
· Connection part is welded, and is strong.
[Usage]
· Metal fitting for bags and clothing.
· In the linear part, wide width belt such as rubber or fiber is used and curved part is used for chain, wire and ropes etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TDL315
TDL320
TDL325
TDL420
TDL425
TDL430
TDL435
TDL525
TDL530
TDL535
TDL540
TDL545
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working Load
(kN)
Wire diameter
(mm)
Width
(mm)
JAN Code Order Code Mass
(g)

7.08 €

2 Pieces Per Package

1 pack 9 Days 0.23154989999285420301-68466

7.17 €

2 Pieces Per Package

1 pack 6 Days 0.23204989999285437301-68548

7.42 €

2 Pieces Per Package

1 pack 6 Days 0.23254989999285444301-686210

8.37 €

2 Pieces Per Package

1 pack 6 Days 0.394204989999285451301-687116

8.62 €

2 Pieces Per Package

1 pack 6 Days 0.394254989999285468301-688918

8.79 €

2 Pieces Per Package

1 pack 6 Days 0.394304989999285475301-689720

9.06 €

2 Pieces Per Package

1 pack 6 Days 0.394354989999285482301-690124

9.93 €

2 Pieces Per Package

1 pack 6 Days 0.595254989999285499301-691928

10.27 €

2 Pieces Per Package

1 pack 6 Days 0.595304989999285505301-692732

10.61 €

2 Pieces Per Package

1 pack 6 Days 0.595354989999285512301-693538

10.71 €

2 Pieces Per Package

1 pack 6 Days 0.595404989999285314300-927146

11.05 €

2 Pieces Per Package

1 pack 6 Days 0.595454989999285321300-928948

Loading...

  1. 1

Basic information

Type Ring Material Stainless Steel (EN 1.4301 Equiv.) Ordering Unit A bag
Number Contained In A Packet 2 pcs.

Tech Support