Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPCUBT65A
Part Number
|
---|
TPCUBT65A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Applicable Pipe O.D. (mm) | Nominal Diameter (A) (mm) | Compatible Pipe Outer Diameter (mm) | P (mm) | S (mm) | H (mm) | Nominal Diameter (B) (mm) | Nominal Diameter (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.68 € | 1 | Available | 6 Days | 70~Less than 80 | 65 | 79.9 | 90 | 30 | 112 | 2 1/2 | 76.3 | 4989999282580 | 285-9491 | 140 |
Loading...
Type | U Shaped Metal Fittings | Material | Steel (JIS-SWCH) | Applicable Pipe Type | PC Pipe |
---|---|---|---|---|---|
Surface Treatment | Chromate Plating | E(mm) | 8.3 | d(mm) | W3/8 |
Quantity(piece) | 1 |
This page is U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3 / 8, part number TPCUBT65A.
You can find the detail information about specifications and dimensions on part number TPCUBT65A.
Configure
Basic Attributes
Type
Main Applicable Pipe O.D.(mm)
Nominal Diameter (A)(mm)
Compatible Pipe Outer Diameter(mm)
P(mm)
S(mm)
H(mm)
Nominal Diameter (B)(mm)
Nominal Diameter(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPCUBT15A |
TPCUBT20A |
TPCUBT25A |
TPCUBT32A |
TPCUBT40A |
TPCUBT80A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Applicable Pipe O.D. (mm) | Nominal Diameter (A) (mm) | Compatible Pipe Outer Diameter (mm) | P (mm) | S (mm) | H (mm) | Nominal Diameter (B) (mm) | Nominal Diameter (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.31 € | 1 | Available | 6 Days | 20~Less than 30 | 15 | 25.7 | 36 | 25 | 48 | 1/2 | 21.7 | 4989999282528 | 285-9432 | 72 | |
4.50 € | 1 | Available | 6 Days | 30~Less than 40 | 20 | 31.2 | 43 | 25 | 52 | 3/4 | 27.2 | 4989999282535 | 285-9441 | 77 | |
4.58 € | 1 | Available | 6 Days | 30~Less than 40 | 25 | 37.6 | 49 | 25 | 60 | 1 | 34 | 4989999282542 | 285-9459 | 87 | |
4.58 € | 1 | Available | 6 Days | 40~Less than 50 | 32 | 46.3 | 57 | 30 | 69 | 1 1/4 | 42.7 | 4989999282559 | 285-9467 | 96 | |
5.03 € | 1 | Available | 6 Days | 50~Less than 60 | 40 | 52.2 | 63 | 30 | 74 | 1 1/2 | 48.6 | 4989999282566 | 285-9475 | 102 | |
5.96 € | 1 | Available | 6 Days | 90~Less than 100 | 80 | 92.7 | 103 | 30 | 116 | 3 | 89.1 | 4989999282597 | 285-9505 | 145 |