Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B7390012
Part Number
|
---|
B7390012 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal diameter | Dimension S (mm) | Dimension E (mm) | Dimension m2 (mm) | Dimension m3 (mm) | Dimension A, min. (mm) | Quantity/Pack | JAN Code | Order Code | Pitch (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.89 € | 5 Pieces Per Package | 1 pack | 6 Days | 12 | 19.0 | 21.9 | 18.5 | 10.0 | 16.5 | 5 | 4989999295054 | 300-3396 | 1.75 | 99.30 |
Loading...
Material | Low Carbon Steel Wire Rod (JIS-SWRM) | Surface Treatment | Trivalent Chromate | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Applications, Functions | Standard | Sales Unit | Box/Package | Surface Treatment (Details) | Trivalent Chromate (Clear) |
Strength Classification | 4T(Suitable Tensile Strength Rank of Bolt: 3.6・4.6・4.8) | Specifications | JIS B1183 (three shapes, two models) |
This page is Cap Nut (Trivalent Chromate), part number B7390012.
You can find the detail information about specifications and dimensions on part number B7390012.
Configure
Basic Attributes
Type
Nominal diameter
Dimension S(mm)
Dimension E(mm)
Dimension m2(mm)
Dimension m3(mm)
Dimension A, min.(mm)
Quantity/Pack
JAN Code
Order Code
Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B7390003 |
B7390004 |
B7390005 |
B7390006 |
B7390008 |
B7390010 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal diameter | Dimension S (mm) | Dimension E (mm) | Dimension m2 (mm) | Dimension m3 (mm) | Dimension A, min. (mm) | Quantity/Pack | JAN Code | Order Code | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.55 € | 37 Pieces Per Package | 1 pack | 6 Days | 3 | 5.5 | 6.4 | 5.0 | 2.3 | 4.6 | 37 | 4989999294996 | 300-3337 | 0.50 | 15.50 | ||
6.41 € | 37 Pieces Per Package | 1 pack | 6 Days | 4 | 7.0 | 8.1 | 6.2 | 3.2 | 5.6 | 37 | 4989999295009 | 300-3345 | 0.70 | 35.60 | ||
7.89 € | 37 Pieces Per Package | 1 pack | 6 Days | 5 | 8.0 | 9.2 | 7.5 | 4.0 | 6.6 | 37 | 4989999295016 | 300-3353 | 0.80 | 53.60 | ||
8.23 € | 32 Pieces Per Package | 1 pack | 6 Days | 6 | 10.0 | 11.5 | 9.5 | 5.0 | 8.5 | 32 | 4989999295023 | 300-3361 | 1.00 | 91.36 | ||
6.94 € | 17 Pieces Per Package | 1 pack | 6 Days | 8 | 13.0 | 15.0 | 12.5 | 6.5 | 11.5 | 17 | 4989999295030 | 300-3370 | 1.25 | 106.40 | ||
7.05 € | 9 Pieces Per Package | 1 pack | 6 Days | 10 | 17.0 | 19.6 | 15.5 | 8.0 | 14.5 | 9 | 4989999295047 | 300-3388 | 1.50 | 120.30 |