Cap D【10-100 Pieces Per Package】

Cap D
[Features]
● Comes in a wide range of sizes
● Helps protect protuberances and prevent injury

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HLDP20-B
HLDP25-B
HLDP30-B
HLDP35-B
HLDP40-B
HLDP45-B
HLDP50-B
HLDP55-B
HLDP60-B
HLDP65-B
HLDP70-B
HLDP75-B
HLDP80-B
HLDP85-B
HLDP90-B
HLDP95-B
HLDP100-B
HLDP105-B
HLDP110-B
HLDP115-B
HLDP120-B
HLDP125-B
HLDP130-B
HLDP135-B
HLDP140-B
HLDP145-B
HLDP150-B
HLDP155-B
HLDP160-B
HLDP170-B
HLDP180-B
HLDP190-B
HLDP200-B
HLDP210-B
HLDP220-B
HLDP230-B
HLDP240-B
HLDP250-B
HLDP260-B
HLDP270-B
HLDP280-B
HLDP300-B
HLDP320-B
HLDP340-B
HLDP360-B
HLDP380-B
HLDP400-B
HLDP420-B
HLDP440-B
HLDP460-B
HLDP480-B
HLDP500-B
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Nominal Thread Size (M) D
(mm)
L
(mm)
t
(mm)
d
(mm)
Applicable screw diameter The Number of each bag
(piece)
Order Code Mass
(g/bag)

12.40 €

100 Pieces Per Package

1 pack 9 Days 23.6150.82M2100366-082610

12.40 €

100 Pieces Per Package

1 pack 9 Days -4.1150.82.5-100366-088510

12.40 €

100 Pieces Per Package

1 pack 9 Days 34.6150.83M3100366-093120

12.40 €

100 Pieces Per Package

1 pack 9 Days -5.1150.83.5-100366-096620

13.64 €

100 Pieces Per Package

1 pack 9 Days 45.6150.84M4100366-100830

12.40 €

100 Pieces Per Package

1 pack 9 Days -6.1150.84.5-100366-103240

12.40 €

100 Pieces Per Package

1 pack 9 Days 56.6150.85M5100366-107540

12.40 €

100 Pieces Per Package

1 pack 9 Days -7.1150.85.5-100366-108340

13.09 €

100 Pieces Per Package

1 pack 9 Days 67.6150.86M6100366-109140

12.40 €

100 Pieces Per Package

1 pack 9 Days -8.1150.86.5-100366-110540

13.74 €

100 Pieces Per Package

1 pack 9 Days -8.6150.87-100366-111350

13.74 €

100 Pieces Per Package

5 packs 9 Days -9.1150.87.5-100366-112150

15.94 €

100 Pieces Per Package

1 pack 9 Days 8101518M8100366-113060

15.08 €

100 Pieces Per Package

5 packs 9 Days -10.51518.5-100366-114870

15.08 €

100 Pieces Per Package

5 packs 9 Days -111519-100366-115680

15.08 €

100 Pieces Per Package

5 packs 9 Days -11.51519.5-100366-116480

17.76 €

100 Pieces Per Package

1 pack 9 Days 101220110M10100366-065680

17.76 €

100 Pieces Per Package

5 packs 9 Days -12.520110.5-100366-0664120

17.76 €

100 Pieces Per Package

5 packs 9 Days -1320111-100366-0672120

17.76 €

100 Pieces Per Package

5 packs 9 Days -13.520111.5-100366-0681130

19.09 €

100 Pieces Per Package

1 pack 9 Days 1214.4201.212M12100366-0699130

19.09 €

100 Pieces Per Package

5 packs 9 Days -14.9201.212.5-100366-0702150

20.43 €

100 Pieces Per Package

5 packs 9 Days -15.4201.213-100366-0711180

20.43 €

100 Pieces Per Package

5 packs 9 Days -15.9201.213.5-100366-0729180

20.43 €

100 Pieces Per Package

1 pack 9 Days 1416.4201.214M14100366-0737180

20.43 €

100 Pieces Per Package

5 packs 9 Days -16.9201.214.5-100366-0745180

20.43 €

100 Pieces Per Package

1 pack 9 Days 1517.4201.215M15100366-0753180

20.43 €

100 Pieces Per Package

5 packs 9 Days -17.9201.215.5-100366-0761230

20.43 €

100 Pieces Per Package

1 pack 9 Days 1618.4201.216M16100366-0770230

23.09 €

100 Pieces Per Package

1 pack 9 Days -20251.517-100366-0788330

23.09 €

100 Pieces Per Package

5 packs 9 Days 1821251.518M18100366-0796330

13.74 €

50 Pieces Per Package

1 pack 9 Days 1922251.519-50366-0800185

14.48 €

50 Pieces Per Package

1 pack 9 Days 2023251.520M2050366-0818200

15.08 €

50 Pieces Per Package

1 pack 9 Days -24251.521-50366-0834200

16.42 €

50 Pieces Per Package

1 pack 9 Days 2225251.522M2250366-0842220

19.09 €

50 Pieces Per Package

5 packs 9 Days -26251.523-50366-0851250

21.76 €

50 Pieces Per Package

5 packs 9 Days 2427251.524M2450366-0869260

23.09 €

50 Pieces Per Package

1 pack 9 Days -28251.525-50366-0877265

17.76 €

30 Pieces Per Package

5 packs 9 Days -29301.526-30366-0893180

21.00 €

30 Pieces Per Package

1 pack 9 Days 2730301.527M2730366-0907195

20.43 €

30 Pieces Per Package

1 pack 9 Days 2831301.528-30366-0915210

23.09 €

30 Pieces Per Package

1 pack 9 Days 3033301.530M3030366-0923216

17.76 €

20 Pieces Per Package

1 pack 9 Days -35301.532-20366-0940164

19.09 €

20 Pieces Per Package

5 packs 9 Days -37401.534-20366-0958240

23.09 €

20 Pieces Per Package

5 packs 9 Days 3639401.536M3620366-0974264

15.08 €

10 Pieces Per Package

5 packs 9 Days -4240238-10366-0982160

16.42 €

10 Pieces Per Package

5 packs 9 Days -4440240-10366-0991194

19.09 €

10 Pieces Per Package

5 packs 9 Days -4640242-10366-1016180

20.43 €

10 Pieces Per Package

5 packs 9 Days -4840244-10366-1024198

23.09 €

10 Pieces Per Package

5 packs 9 Days -5040246-10366-1041208

25.77 €

10 Pieces Per Package

5 packs 9 Days -5240248-10366-1059227

28.45 €

10 Pieces Per Package

1 pack 9 Days -5440250-10366-1067237

Loading...

  1. 1

Basic information

Color Black Material Polyvinyl Chloride (PVC)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360