FLOBAL Butt Weld Fitting 90° Elbow (Short)

FLOBAL Butt Weld Fitting 90° Elbow (Short)
[Features]
• Different types are available, manufactured by cold bending, hydraulic forming, panel drawing, etc., each of which can be butt-welded onto a stainless steel pipe to be joined permanently with the pipe.

[Application]
• Piping in gas plants, oil refineries, petrochemical applications, power plants, and ship building.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-90ES-10S-25A
B-90ES-10S-32A
B-90ES-10S-40A
B-90ES-10S-50A
B-90ES-10S-65A
B-90ES-10S-80A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia. Outer Diameter D
(mm)
F
(mm)
T
(mm)
JAN Code Order Code Mass
(kg)

10.71 €

1 6 Days 1B(25A)3425.42.84549123015820444-54730.094

12.15 €

1 6 Days 1 1/4B(32A)42.731.82.84549123015837444-54810.152

16.95 €

1 6 Days 1 1/2B(40A)48.638.12.84549123015844444-54900.189

15.62 €

1 6 Days 2B(50A)60.550.82.84549123015851444-55030.318

32.29 €

1 6 Days 2 1/2B(65A)76.363.534549123015868444-55110.541

44.21 €

1 6 Days 3B(80A)89.176.234549123015875444-55200.761

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Elbow Material Stainless Steel (EN 1.4301 (W) Equiv.)
Surface Treatment NA Quantity 1

Tech Support