Materials for Air Conditioners, "SLIMDUCT MD Series", Slide Type Wall Inlet Elbow

Materials for Air Conditioners, "SLIMDUCT MD Series", Slide Type Wall Inlet Elbow
[Features]
· A new design for creating a pleasant space.

[Applications]
· Through-wall / through-beam inlets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MWS-75-L-W

Part Number
MWS-75-L-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.50 €

1 6 Days

Loading...

  1. 1

Basic information

Classification For indoor Type Duct Color White
A Dimension(mm) 80 B Dimension(mm) 67.5 C Dimension(mm) 147.5
D Dimension(mm) 210~266 E Dimensions(mm) 73.5 F dimension(mm) 85
Specifications Compatible products: AC-67, 75, and 100/WC-60N, 65N, and 75N Material Polyvinyl Chloride (PVC) Number Contained In A Packet 1 pc.
JAN Code 4518301034038 Order Code 761-4659 Mass(g) 300

This page is Materials for Air Conditioners, "SLIMDUCT MD Series", Slide Type Wall Inlet Elbow, part number MWS-75-L-W.
You can find the detail information about specifications and dimensions on part number MWS-75-L-W.

Tech Support