TS Fitting Elbows

TS Fitting Elbows
[Features]
• The joint offers superior corrosion and chemical resistance properties.
[Application]
• industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSL13
TSL16
TSL20
TSL20X13
TSL25
TSL30
TSL40
TSL50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Applicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
D
(mm)
H
(mm)
Z
(mm)
JAN Code Order Code Mass
(g)

0.78 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-18-132436104997983102073446-491523

0.93 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-22-16-43134997983102080446-492336

1.37 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-26-203350154997983102097446-493151

1.49 €

1 6 Days Pipe⇔Pipe, different diameters-90° Elbow261820X13-20 side 47, 13 side 4120 side 12, 13 side 154997983102196446-494039

1.98 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-32-254058184997983102103446-495873

2.57 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-38-30-65214997983102110446-496695

4.76 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-48-405782374997983102127446-4974192

7.83 €

1 6 Days Pipe⇔Pipe, same diameters90° Elbow-60-507096334997983102134446-4982313

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Material of Applicable Pipe PVC Max. Operating Pressure(MPa) 1 Surface Treatment NA
Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard Number Contained In A Packet 1

Tech Support