TS Fitting Tees with Reducing

TS Fitting Tees with Reducing
[Features]
• The joint offers superior corrosion and chemical resistance properties.
[Application]
• industrial water supply piping in general industry and industrial facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TST16X13
TST20X13
TST20X16
TST25X13
TST25X16
TST25X20
TST30X13
TST30X16
TST30X20
TST30X25
TST40X25
TST40X30
TST50X20
TST50X25
TST50X30
TST50X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN Code Order Code Mass
(g)

1.76 €

1 6 Days 221816X13413811124997983102356446-544044

2.26 €

1 6 Days 261820X13464011144997983102363446-546654

2.33 €

1 6 Days 262220X16484513154997983102370446-547463

3.31 €

1 6 Days 321825X13514311174997983102387446-549180

3.38 €

1 6 Days 322225X16534813184997983102394446-550488

3.49 €

1 6 Days 322625X20555315184997983102400446-551298

4.53 €

1 6 Days 381830X13554611204997983102417446-553998

4.70 €

1 6 Days 382230X16575115214997983102424446-5547122

4.54 €

1 6 Days 382630X20595615214997983102431446-5555112

4.73 €

1 6 Days 383230X25626118214997983102448446-5563125

6.57 €

1 6 Days 483240X25736718274997983102486446-5580186

6.66 €

1 9 Days 483840X30767121274997983102493446-5598199

10.19 €

1 6 Days 602650X20746815334997983102523446-5610245

10.33 €

1 6 Days 603250X25817318334997983102530446-5628264

10.52 €

1 6 Days 603850X30847721334997983102547446-5636288

10.88 €

1 6 Days 604850X40908827334997983102554446-5644336

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment NA Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Number Contained In A Packet 1

Tech Support