HI Fitting Cap

HI Fitting Cap
[Features]
• Maintains excellent impact resistance even at low temperatures, and minimizes damage caused by cold weather or the effects of other plumbing construction.
[Application]
• Used for industrial water supply piping in general industry and industrial facilities. Use during cold seasons, and for exterior pipe construction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HIC13
HIC16
HIC20
HIC30
HIC40
HIC50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
L
(mm)
JAN Code Order Code Mass
(g)

1.43 €

1 6 Days 1813294997983104473446-349812

1.51 €

1 6 Days 221633.54997983104480446-350116

1.79 €

1 6 Days 262038.54997983104497446-351028

2.49 €

1 6 Days 3830484997983104510446-353644

4.84 €

1 6 Days 484059.54997983104527446-354475

7.92 €

1 6 Days 6050684997983104534446-3552163

Loading...

  1. 1

Basic information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Other Material of Applicable Pipe PVC Max. Operating Pressure(MPa) 1
Surface Treatment NA Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard
Iimpact Strength(Charpy) 17.7 or More Number Contained In A Packet 1

Tech Support