VP Pipe (for Pressure Piping / Gray Water)

VP Pipe (for Pressure Piping / Gray Water)
[Features]
• Product offers superior corrosion and chemical resistance properties; economical because construction is easier thanks to the lighter weight.
[Application]·
• Drainage piping in housing complexes, detached houses, stores, and facilities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VP40X2M
VP50X2M
VP65X2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(φ)
Nominal Diameter
(mm)
D
(mm)
t
(mm)
JAN Code Order Code Mass
(kg)

32.94 €

1 6 Days 4040484.04997983100369446-57331.6

46.27 €

1 6 Days 5050604.54997983100376446-57412.2

60.07 €

1 6 Days 6565764.54997983100383446-57502.9

Loading...

  1. 1

Basic information

Type VP Pipe (Thick) Length(mm) 2000 Material Vinyl chloride
Operating Temperature Range [Max. Operating Pressure: 1.0MPa](°C) 5–35°C Operating Temperature Range [Max. Operating Pressure: No Pressure](°C) 5~60°C Standard JIS, K6741 Standard Product
L(mm) 2000 Quantity 1

Tech Support