• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ball-Ended Thrust Screws, headless, with fine-pitch thread

Ball-Ended Thrust Screws, headless, with fine-pitch thread
Also for positioning, clamping, tightening or supporting of surfaces that are not exactly parallel.
The fine-pitch thread allows a precise adjustment.
Maximized load transmission due to moveable ball.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ball-Ended Thrust Screws • headless, with fine-pitch thread, EH 22720.

Product Description

Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.
The fine-pitch thread allows a precise adjustment.
The flat-faced, movable ball enables a flat load transmission.

Material

Ball
• Ball-bearing steel, hardened
• Stainless steel, hardened
Screw
• Heat-treated steel, 1200 ±100 N/mm2
• Stainless steel 1.4305

Notes

Ball not secured against rotating.
Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Further products

• Ball-Ended Thrust Screws, headless, ball protected against rotating
• Ball-Ended Thrust Screws, headless, round ball
• Ball-Ended Thrust Screws, headless, flat-faced ball

Drawing

picture 1 picture 2

Order Information

DimensionsWSLoad capacity
for static load1)
Operating temperature range
max.
WeightArt. No.
d1l1l2d3ball diameter max.  
[mm][mm][kN][°C][g] 
round ball – picture 1, heat-treated steel
M4 x 0,356.02.52.03.52500.422720.5030
M4 x 0,3510.02.52.03.52500.722720.5032
M4 x 0,56.02.52.03.52500.322720.5040
M4 x 0,510.02.52.03.52500.622720.5042
M5 x 0,58.03.02.54.52500.722720.5050
M5 x 0,512.03.02.54.52501.222720.5052
M6 x 0,510.84.03.09.02501.522720.5060
M6 x 0,512.84.03.09.02502.222720.5061
M6 x 0,516.84.03.09.02502.722720.5062
M6 x 0,520.84.03.09.02503.422720.5063
M6 x 0,525.84.03.09.02504.422720.5064
M8 x 111.25.54.015.02502.522720.5070
M8 x 121.25.54.015.02505.522720.5073
round ball – picture 1, stainless steel
M4 x 0,356.02.52.03.52500.422720.6030
M4 x 0,3510.02.52.03.52500.722720.6032
M4 x 0,56.02.52.03.52500.322720.6040
M4 x 0,510.02.52.03.52500.622720.6042
M5 x 0,58.03.02.54.52500.722720.6050
M5 x 0,512.03.02.54.52501.222720.6052
M6 x 0,510.84.03.09.02501.522720.6060
M6 x 0,512.84.03.09.02501.922720.6061
M6 x 0,516.84.03.09.02502.722720.6062
M6 x 0,520.84.03.09.02503.522720.6063
M6 x 0,525.84.03.09.02504.522720.6064
M8 x 111.25.54.015.02502.622720.6070
M8 x 121.25.54.015.02505.622720.6073
flat-faced ball, bearing surface plain – picture 2, heat-treated steel
M4 x 0,355.61.32.52.03.52500.322720.5230
M4 x 0,359.61.32.52.03.52500.722720.5232
M4 x 0,55.61.32.52.03.52500.322720.5240
M4 x 0,59.61.32.52.03.52500.622720.5242
M5 x 0,57.52.23.02.54.52500.722720.5250
M5 x 0,511.52.23.02.54.52501.222720.5252
M6 x 0,510.03.24.03.09.02501.522720.5260
M6 x 0,512.03.24.03.09.02501.822720.5261
M6 x 0,516.03.24.03.09.02502.622720.5262
M6 x 0,520.03.24.03.09.02503.422720.5263
M6 x 0,525.03.24.03.09.02504.422720.5264
M8 x 110.04.55.54.015.02502.522720.5270
M8 x 120.04.55.54.015.02505.422720.5273
flat-faced ball, bearing surface plain – picture 2, stainless steel
M4 x 0,355.61.32.52.03.52500.322720.6230
M4 x 0,359.61.32.52.03.52500.722720.6232
M4 x 0,55.61.32.52.03.52500.322720.6240
M4 x 0,59.61.32.52.03.52500.622720.6242
M5 x 0,57.52.23.02.54.52500.722720.6250
M5 x 0,511.52.23.02.54.52501.222720.6252
M6 x 0,510.03.24.03.09.02501.522720.6260
M6 x 0,512.03.24.03.09.02501.922720.6261
M6 x 0,516.03.24.03.09.02502.722720.6262
M6 x 0,520.03.24.03.09.02503.422720.6263
M6 x 0,525.03.24.03.09.02504.422720.6264
M8 x 110.04.55.54.015.02502.522720.6270
M8 x 120.04.55.54.015.02505.522720.6273
1) Statements on load capacity are not valid for the stainless steel type.

Application Example

Part Number
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial (Ball)
(mm)
Material (Screw) Dimension d Dimension d3
(mm)
Dimension l1
(mm)
Dimension l2
(mm)
WS
(mm)
Load capacity for static load max.
(kN)

Loading...

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support