Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements. |
Dimensions | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | d2 | d3 | l1 | l2 | ball diameter | |||||
±0.2 | -0.5 | |||||||||
[mm] | [mm] | [kN] | [Nm] | [g] | ||||||
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22730.0362 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22730.0363 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 49 | 22730.0378 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22730.0379 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 54 | 22730.0380 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22730.0381 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 633 | 22730.0382 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 664 | 22730.0383 |
with male thread, flat-faced ball, bearing surface ribbed, stainless steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22730.0390 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22730.0392 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22730.0394 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22730.0396 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 54 | 22730.0398 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22730.0399 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 632 | 22730.0400 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 660 | 22730.0401 |
Part Number
|
---|
22730.0362 |
22730.0363 |
22730.0378 |
22730.0379 |
22730.0380 |
22730.0390 |
22730.0392 |
22730.0394 |
22730.0396 |
22730.0398 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension d1 | Dimension d2 | Dimension d3 (mm) | Dimension l1 (mm) | Dimension l2 (mm) | WS (mm) | Load capacity for static load max. (kN) | Body | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.51 € | 1 |
Same day
Stock | 10 | 13 | M6 | 8.3 | 13 | 8 | 11 | 10 | Heat-treated steel, tempered, phosphated | 10 | |||
42.51 € | 1 | 3 Days | 10 | 13 | M8 | 8.3 | 13 | 8 | 11 | 10 | Heat-treated steel, tempered, phosphated | 25 | |||
57.07 € | 1 | 2 Days | 10 | 20 | M8 | 12.8 | 18 | 10 | 17 | 25 | Heat-treated steel, tempered, phosphated | 25 | |||
57.07 € | 1 |
Same day
Stock | 10 | 20 | M10 | 12.8 | 18 | 10 | 17 | 25 | Heat-treated steel, tempered, phosphated | 46 | |||
57.07 € | 1 | 2 Days | 10 | 20 | M12 | 12.8 | 18 | 12 | 17 | 25 | Heat-treated steel, tempered, phosphated | 82 | |||
49.48 € | 2 | 2 Days | 10 | 13 | M6 | 8.3 | 13 | 8 | 11 | 10 | Stainless steel 1.4057, heat-treated | 10 | |||
49.48 € | 1 | 2 Days | 10 | 13 | M8 | 8.3 | 13 | 8 | 11 | 10 | Stainless steel 1.4057, heat-treated | 25 | |||
66.40 € | 1 |
Same day
Stock | 10 | 20 | M8 | 12.8 | 18 | 10 | 17 | 25 | Stainless steel 1.4057, heat-treated | 25 | |||
66.40 € | 1 | 2 Days | 10 | 20 | M10 | 12.8 | 18 | 10 | 17 | 25 | Stainless steel 1.4057, heat-treated | 46 | |||
66.40 € | 2 | 2 Days | 10 | 20 | M12 | 12.8 | 18 | 12 | 17 | 25 | Stainless steel 1.4057, heat-treated | 82 |
Loading...
Material (Ball)(mm) | Hard metal, ribbed, nickel-plated | Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
Dimension d1
Dimension d2
Dimension d3(mm)
Dimension l1(mm)
Dimension l2(mm)
WS(mm)
Load capacity for static load max.(kN)
Body
Tightening torque max.(Nm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes