Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24480.0106
Dimensions | Suitable straight pin DIN 7 | Weight | Art. No. | ||||||||
d1 | d2 | d3 | d4 | d5 | e | h | k | t | |||
Predrilled | |||||||||||
[mm] | [g] | ||||||||||
without pin hole, form A – picture 1, free cutting steel | |||||||||||
M 5 | 20 | 14 | 15 | – | – | 12 | 8 | 5 | – | 16 | 24480.0005 |
M 6 | 24 | 16 | 18 | – | – | 14 | 10 | 6 | – | 27 | 24480.0006 |
M 8 | 30 | 20 | 24 | – | – | 17 | 12 | 7 | – | 46 | 24480.0008 |
M10 | 36 | 28 | 30 | – | – | 20 | 14 | 8 | – | 83 | 24480.0010 |
M12 | 40 | 32 | 34 | – | – | 24 | 16 | 10 | – | 123 | 24480.0012 |
with pin hole, form B – picture 2, free cutting steel | |||||||||||
M 5 | 20 | 14 | 15 | 1.4 | 2.5 | 12 | 8 | 5 | 1,5 m6 x 14 | 15 | 24480.0105 |
M 6 | 24 | 16 | 18 | 1.4 | 2.5 | 14 | 10 | 6 | 1,5 m6 x 16 | 25 | 24480.0106 |
M 8 | 30 | 20 | 24 | 1.9 | 3.0 | 17 | 12 | 7 | 2,0 m6 x 20 | 45 | 24480.0108 |
M10 | 36 | 28 | 30 | 2.9 | 4.0 | 20 | 14 | 8 | 3,0 m6 x 28 | 86 | 24480.0110 |
M12 | 40 | 32 | 34 | 3.9 | 4.0 | 24 | 16 | 10 | 4,0 m6 x 32 | 121 | 24480.0112 |
without pin hole, form A – picture 1, stainless steel | |||||||||||
M 5 | 20 | 14 | 15 | – | – | 12 | 8 | 5 | – | 15 | 24480.0205 |
M 6 | 24 | 16 | 18 | – | – | 14 | 10 | 6 | – | 27 | 24480.0206 |
M 8 | 30 | 20 | 24 | – | – | 17 | 12 | 7 | – | 49 | 24480.0208 |
M10 | 36 | 28 | 30 | – | – | 20 | 14 | 8 | – | 86 | 24480.0210 |
M12 | 40 | 32 | 34 | – | – | 24 | 16 | 10 | – | 120 | 24480.0212 |
with pin hole, form B – picture 2, stainless steel | |||||||||||
M 5 | 20 | 14 | 15 | 1.4 | 2.5 | 12 | 8 | 5 | 1,5 m6 x 14 | 16 | 24480.0305 |
M 6 | 24 | 16 | 18 | 1.4 | 2.5 | 14 | 10 | 6 | 1,5 m6 x 16 | 27 | 24480.0306 |
M 8 | 30 | 20 | 24 | 1.9 | 3.0 | 17 | 12 | 7 | 2,0 m6 x 20 | 50 | 24480.0308 |
M10 | 36 | 28 | 30 | 2.9 | 4.0 | 20 | 14 | 8 | 3,0 m6 x 28 | 82 | 24480.0310 |
M12 | 40 | 32 | 34 | 3.9 | 4.0 | 24 | 16 | 10 | 4,0 m6 x 32 | 115 | 24480.0312 |
Part Number
|
---|
24480.0106 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | d3 (mm) | d4 (mm) | d5 (mm) | t (mm) | e (mm) | k (mm) | Suitable straight pin DIN 7 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.00 € | 2 | 2 Days | 10 | M6 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 24 | 14 | 16 | 18 | 1.4 | 6 | 2.5 | 10 | 1,5 m6 x 16 |
Loading...
Main Body Type | Round shape | Mounting Section Type | Female Thread | Types of round-shaped | Clamp Shape |
---|---|---|---|---|---|
4-side finish | Knurling |
This page is Knurled Nut DIN6303, part number 24480.0106.
You can find the detail information about specifications and dimensions on part number 24480.0106.
Configure
Basic Attributes
Main Body Material
Type
Mounting Section Diameter
Female Thread, Round hole processing
Main Body Surface Treatment
Main Body Outer Diameter(φ)
Main Body Height(mm)
d3(mm)
d4(mm)
d5(mm)
t(mm)
e(mm)
k(mm)
Suitable straight pin DIN 7
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24480.0010 |
24480.0012 |
24480.0105 |
24480.0108 |
24480.0110 |
24480.0112 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Diameter | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | d3 (mm) | d4 (mm) | d5 (mm) | t (mm) | e (mm) | k (mm) | Suitable straight pin DIN 7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.28 € | 1 | 2 Days | 10 | M10 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 36 | 20 | 28 | 30 | - | 8 | - | 14 | - | |||
4.34 € | 2 | 2 Days | 10 | M12 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 40 | 24 | 32 | 34 | - | 10 | - | 16 | - | |||
1.67 € | 1 |
Same day
Stock | 10 | M5 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 20 | 12 | 14 | 15 | 1.4 | 5 | 2.5 | 8 | 1,5 m6 x 14 | |||
2.64 € | 1 | 2 Days | 10 | M8 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 30 | 17 | 20 | 24 | 1.9 | 7 | 3 | 12 | 2,0 m6 x 20 | |||
3.78 € | 1 | 2 Days | 10 | M10 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 36 | 20 | 28 | 30 | 2.9 | 8 | 4 | 14 | 3,0 m6 x 28 | |||
5.15 € | 1 | 2 Days | 10 | M12 | Blind Hole | [Steel] Free-Cutting Steel | Black Oxide | 40 | 24 | 32 | 34 | 3.9 | 10 | 4 | 16 | 4,0 m6 x 32 |