Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24630.0450
Part Number
|
---|
24630.0450 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | Polished | d2 (mm) | d4 (mm) | d5 (mm) | d6 (mm) | t (mm) | t2 (mm) | t4 (mm) | h3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.96 € | 1 |
Same day
Stock | 10 | Female Thread | M10 | Blind Hole | [Aluminum] Light metal Al, unpolished | No | 50 | 32 | unpolished | 18 | - | - | - | - | 18 | - | - |
Loading...
Main Body Type | Butterfly Shaped | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Palm Grip DIN6335, Aluminum, part number 24630.0450.
You can find the detail information about specifications and dimensions on part number 24630.0450.
Configure
Stock
Basic Attributes
Main Body Material
d4(mm)
d5(mm)
d6(mm)
t(mm)
t4(mm)
h3(mm)
Type
Mounting Section Type
Mounting Section Diameter
Female Thread, Round hole processing
Main Body Surface Treatment
Main Body Outer Diameter(φ)
Main Body Height(mm)
Polished
d2(mm)
t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24630.0080 |
24630.0240 |
24630.0250 |
24630.0463 |
24630.0480 |
24630.0640 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Mounting Section Diameter | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Main Body Outer Diameter (φ) | Main Body Height (mm) | Polished | d2 (mm) | d4 (mm) | d5 (mm) | d6 (mm) | t (mm) | t2 (mm) | t4 (mm) | h3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.11 € | 1 |
Same day
Stock | 10 | [Other] The hole is not processed | - | Blind Hole | [Aluminum] Light metal Al, unpolished | No | 80 | 52 | unpolished | 25 | - | - | - | - | - | - | 30 | |||
6.27 € | 1 | 3 Days | 10 | Round hole | 8 | Blind Hole | [Aluminum] Light metal Al, unpolished | No | 40 | 25 | unpolished | 14 | - | - | - | 18 | 15 | - | - | |||
7.96 € | 1 | 3 Days | 10 | Round hole | 10 | Blind Hole | [Aluminum] Light metal Al, unpolished | No | 50 | 32 | unpolished | 18 | - | - | - | 21 | 18 | - | - | |||
10.02 € | 1 |
Same day
Stock | 10 | Female Thread | M12 | - | [Aluminum] Light metal Al, unpolished | No | 63 | 40 | unpolished | 20 | - | - | - | - | 22 | - | - | |||
13.87 € | 1 | 3 Days | 10 | Female Thread | M16 | - | [Aluminum] Light metal Al, unpolished | No | 80 | 50 | unpolished | 25 | - | - | - | - | 28 | - | - | |||
9.57 € | 1 |
Same day
Stock | 10 | Round hole | 8 | - | [Aluminum] Light metal Al, polished | Buffing | 40 | 25 | polished | 14 | - | - | - | 18 | 15 | - | - |