Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24330.0520
Part Number
|
---|
24330.0520 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d4 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | e min. (mm) | s (mm) | l (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.90 € | 1 | 3 Days | 10 | 22 | 10.5 | 18 | 22 | ~ 15.4 | 6.6 | ~ 64.5 | 13.1 | 10 | 80 |
Loading...
Handwheel Type | Revolving Crank Handles | Mounting Section, Hole Machining | Square Hole | Handle | Presence |
---|---|---|---|---|---|
Handle, Type | Rotation Type | Handle, Surface | No | Set Screw Flat Machining | No |
Axle part | Stainless steel 1.4301 | Conflict Minerals free | yes | REACH compliant | yes |
This page is Hand Crank, Stainless Steel Precision Cast, part number 24330.0520.
You can find the detail information about specifications and dimensions on part number 24330.0520.
Configure
Basic Attributes
Type
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d4(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
e min.(mm)
s(mm)
l(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24330.0530 |
24330.0540 |
24330.0550 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d4 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | e min. (mm) | s (mm) | l (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.96 € | 1 | 2 Days | 10 | 26 | 12.6 | 21 | 26 | ~ 17.7 | 8.3 | ~ 78.5 | 16.1 | 12 | 100 | |||
54.94 € | 1 |
Same day
Stock | 10 | 28 | 14.7 | 23 | 28 | ~ 18.8 | 9.2 | ~ 95.5 | 18.1 | 14 | 125 | |||
63.10 € | 1 |
Same day
Stock | 10 | 32 | 17.9 | 23 | 32 | ~ 22.6 | 9.4 | ~ 99.5 | 22.2 | 17 | 160 |