Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24610.0016 |
24610.0116 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle | Handle, Type | Handle, Thickness t (mm) | Round Hole I.D. d2 (mm) | Square Hole Dia. B (mm) | d3 (mm) | b (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Temperature max. (°C) | For Cylindrical Handle: d3 (mm) | Cylindrical handle EH 24530. | For Cylindrical Handle: d (metr.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.91 € | 1 | 2 Days | 10 | 140 | No (No Grip Mounting Hole) | - | 36 | 16 | 140 | 36 | 16.5 | - | - | 19 | ~ 36 | - | - | - | - | |||
34.21 € | 1 | 2 Days | 10 | 140 | No (No Grip Mounting Hole) | - | 36 | 16 | 140 | 36 | 16.5 | 5 | 18.3 | 19 | ~ 36 | - | - | - | - |
Loading...
Handwheel Type | 2 Spoked | Handle, Material | Aluminium | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle, Surface | No | Axle part | Steel, galvanized | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
Handle, Type
b3(mm)
t(mm)
Temperature max.(°C)
For Cylindrical Handle: d3(mm)
Cylindrical handle EH 24530.
For Cylindrical Handle: d (metr.)
Type
Handle, O.D. D(Ø)
Handle
Handle, Thickness t(mm)
Round Hole I.D. d2(mm)
Square Hole Dia. B(mm)
d3(mm)
b(mm)
l1(mm)
l2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes