Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
The lateral spring plunger with spring steel sheet guarantees a simple and secure positioning of workpieces or components at stops or fixture plates, e.g. in board mounting or before the clamping process in the jig and fixture construction. The double-sided version allows for serial clamping. Below h1 is resulting a down hold effect. |
Dimensions | Stroke | For screw | Spring load | Operating temperature range | Weight | Art. No. | |||||||||||
l1 | l2 | l3 | l4 | l5 | b1 | b2 | b3 | h1 | h2 | h3 | R | s | F | max. | |||
±1 | ±0.5 | ~ | ±1 | max. 1) | |||||||||||||
~ | |||||||||||||||||
[mm] | [mm] | [mm] | [N] | [°C] | [g] | ||||||||||||
one-sided – picture 1 | |||||||||||||||||
55 | 40 | 20 | 10 | 6.6 | 20 | 8 | 22.5 | 28.5 | 43.0 | 10 | 22.5 | 1.5 | M 6 | 55 | 250 | 127 | 22160.0006 |
72 | 50 | 23 | 12 | 13.5 | 25 | 6 | 29.0 | 40.5 | 61.5 | 15 | 32.8 | 1.5 | M12 | 170 | 250 | 251 | 22160.0012 |
double-sided – picture 2 | |||||||||||||||||
55 | 40 | 20 | 10 | 6.6 | 20 | 8 | 25.0 | 28.5 | 42.5 | 10 | 22.5 | 1.5 | M 6 | 55 | 250 | 128 | 22160.0206 |
72 | 50 | 23 | 12 | 13.5 | 25 | 6 | 33.5 | 40.5 | 61.5 | 15 | 32.8 | 1.5 | M12 | 170 | 250 | 256 | 22160.0212 |
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | Spring Load F (N) | R (mm) | For screw |
---|
Loading...
Material | Steel | Type | Side Push | Stroke s(mm) | 1.5 |
---|---|---|---|---|---|
Attaching Portion Shape | Flange Base | Temperature max.(°C) | 250 | Spring element | Stainless steel |
Body | Steel, black | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
b1(mm)
b2(mm)
b3(mm)
h1(mm)
h2(mm)
h3(mm)
Spring Load F(N)
R(mm)
For screw
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes