Push Plungers, with pin, protected against rotating

Push Plungers, with pin, protected against rotating
The push plunger is suitable for easy and safe positioning of workpieces or components prior to clamping or assembly.
Locating pins of your own profile or design can be attached to our threaded pin types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23230.0510
23230.0512
23230.0514
23230.0530
23230.0532
23230.0534
23230.0550
23230.0552
23230.0554
23230.0570
23230.0572
23230.0574
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke s
(mm)
d1
(mm)
d2 d3
(mm)
d4 d5 d6
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
b
(mm)
WS1
(mm)
WS2
(mm)
F1
(N)
F2
(N)
R
(mm)
k
(mm)
t min.
(mm)

29.71 €

1 2 Days 106M12 x 1,5921M4M44.34619261411.5356128191635-258

33.35 €

2 2 Days 108M16 x 1,51221M5M55.35627341815.54781410242571-3510

39.56 €

1 2 Days 1010M20 x 1,514.525M6M55.369.533341815.5471014123040130-3512

27.31 €

1 Same day

Stock

106M12 x 1,5921-M44.34619261411.5356128191635-25-

31.61 €

2 2 Days 108M16 x 1,51221-M55.35627341815.54781410242571-35-

37.99 €

1 2 Days 1010M20 x 1,514.525-M55.369.533341815.5471014123040130-35-

28.19 €

1 2 Days 106M12 x 1,5921-M44.34619261411.53561281916354.525-

32.31 €

1 2 Days 108M16 x 1,51221-M55.35627341815.54781410242571635-

37.76 €

1 2 Days 1010M20 x 1,514.525-M55.369.533341815.54710141230401307.235-

30.45 €

1 2 Days 106M12 x 1,5921-M44.34619261411.5356124191635-25-

35.27 €

1 2 Days 108M16 x 1,51221-M55.35627341815.5478146242571-35-

41.14 €

1 2 Days 1010M20 x 1,514.525-M55.369.533341815.547101483040130-35-

Loading...

  1. 1

Basic information

Material Steel Type Side Push Attaching Portion Shape Straight base
Temperature max.(°C) 100 Body Steel, galvanized Pin Steel
Threaded Pin Steel Mounting block Zinc die-cast, plastic coated Knob Steel
Lock nut Steel Conflict Minerals free yes REACH compliant yes

Tech Support