Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23250.0012 |
23250.0052 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 | l2 (mm) | l max. (mm) | l min. (mm) | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | Tightening torque max. (Nm) | Clamping force (kN) | Spring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.45 € | 1 |
Same day
Stock | 10 | M12 | - | - | 49 | 42 | 41 | 30 | - | 22 | 4 | - | 85 | 30 | Spring steel wire | |||
155.20 € | 1 |
Same day
Stock | 10 | M12 | - | - | 49 | 42 | 41 | 30 | - | 22 | 4 | - | 85 | 30 | Spring steel wire |
Loading...
Material | Tool Steel | Type | Side Push | Attaching Portion Shape | Straight base |
---|---|---|---|---|---|
Body | Tool steel | Clamping Jaws | Tool steel | Screw | Heat-treated steel |
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Stock
Basic Attributes
d2
l2(mm)
b3(mm)
h3(mm)
Type
d1(mm)
l max.(mm)
l min.(mm)
b1(mm)
b2(mm)
h1(mm)
h2(mm)
Tightening torque max.(Nm)
Clamping force(kN)
Spring
Filter by CAD data type
Filter by standard shipping days
Optional Attributes