Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23250.0016
Part Number
|
---|
23250.0016 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 | l2 (mm) | l max. (mm) | l min. (mm) | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | Tightening torque max. (Nm) | Clamping force (kN) | Spring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.14 € | 1 | 4 Days | 10 | M16 | - | - | 65 | 57 | 56 | 42 | - | 29 | 5 | - | 210 | 50 | Spring steel wire |
Loading...
Material | Tool Steel | Type | Side Push | Attaching Portion Shape | Straight base |
---|---|---|---|---|---|
Body | Tool steel | Clamping Jaws | Tool steel | Screw | Heat-treated steel |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Taper Clamping Units, part number 23250.0016.
You can find the detail information about specifications and dimensions on part number 23250.0016.
Configure
Basic Attributes
d2
l2(mm)
b3(mm)
h3(mm)
Type
d1(mm)
l max.(mm)
l min.(mm)
b1(mm)
b2(mm)
h1(mm)
h2(mm)
Tightening torque max.(Nm)
Clamping force(kN)
Spring
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23250.0008 |
23250.0012 |
23250.0048 |
23250.0052 |
23250.0056 |
23250.0065 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 | l2 (mm) | l max. (mm) | l min. (mm) | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | Tightening torque max. (Nm) | Clamping force (kN) | Spring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.41 € | 1 | 4 Days | 10 | M8 | - | - | 31 | 27 | 29 | 21 | - | 15 | 2.5 | - | 43 | 20 | Spring steel wire | |||
158.45 € | 1 |
Same day
Stock | 10 | M12 | - | - | 49 | 42 | 41 | 30 | - | 22 | 4 | - | 85 | 30 | Spring steel wire | |||
106.37 € | 1 |
Same day
Stock | 10 | M8 | - | - | 31 | 27 | 29 | 21 | - | 15 | 2.5 | - | 43 | 20 | Spring steel wire | |||
155.20 € | 1 |
Same day
Stock | 10 | M12 | - | - | 49 | 42 | 41 | 30 | - | 22 | 4 | - | 85 | 30 | Spring steel wire | |||
230.14 € | 1 | 4 Days | 10 | M16 | - | - | 64 | 57 | 56 | 42 | - | 29 | 5 | - | 210 | 50 | Spring steel wire | |||
44.20 € | 1 | 4 Days | 10 | M5 | - | - | 25 | 20 | 22 | 15 | - | 11 | 4.2 | - | 10 | 7 | NBR (O-Ring) |