• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double Edge Clamps

Double Edge Clamps
Inserting the socket head screw moves the two clamping chucks outwards and presses the workpiece against a stop.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23251.0006
23251.0008
23251.0012
23251.0016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd l
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
h2
(mm)
WS
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

28.77 €

1 3 Days 10M623.820.316.1199.5514.36.7

34.27 €

1 3 Days 10M831.726.920.825.912.7614.58.9

150.22 €

1 3 Days 10M1247.639.930.838.6191038.415.6

228.06 €

1 3 Days 10M1663.55341.251.525.41474.626.7

Loading...

  1. 1

Basic information

Material Aluminium Alloy Type Side Push Attaching Portion Shape Straight base
Body Aluminium Screw Steel Taper Case-hardened steel
Conflict Minerals free yes REACH compliant yes

Tech Support