Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | a1 (mm) | a2 (mm) | a3 (mm) | b1 (mm) | b2 (mm) | d1 (mm) | h1 (mm) | h2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | s (mm) | T-slot size (mm) | Clamping force (kN) |
---|
Loading...
Material | Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Arm Length Type | Standard | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
a1(mm)
a2(mm)
a3(mm)
b1(mm)
b2(mm)
d1(mm)
h1(mm)
h2(mm)
l1(mm)
l2(mm)
l3(mm)
s(mm)
T-slot size(mm)
Clamping force(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes