Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | a (mm) | b (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | h1 (mm) | h2 (mm) | k (mm) | l (mm) | For clamps d1 (mm) |
---|
Loading...
Material | Steel | Type | Main Body | Type | Peripherals |
---|---|---|---|---|---|
Body | Steel, tempered, zinc-plated | Supporting bolt | Heat-treated steel, quality 8.8 | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
a(mm)
b(mm)
d1(mm)
d2(mm)
d3(mm)
d4(mm)
h1(mm)
h2(mm)
k(mm)
l(mm)
For clamps d1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes