Floating Clamps, separate clamping and locking M 12

Floating Clamps, separate clamping and locking M 12
Floating clamps with seperate clamp and locking are used to clamp and support additional clamping points on extremly pliable workpieces. Both, clamping and supporting force can individually be designed.
The benefits of the floating clamp are:
- avoids vibration during the processing
- clamps ribs, beads and shackles to reinforce clamped components
- distortion-free clamping of raw parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

 

Example 2

Part Number
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

Loading...

Basic information

Material Hardened Steel Type Main Body Type Push and Pull Mounting Direction Freely Type
Arm Height Type Standard Body Case hardened steel, nitrided, manganese phosphate treated Housing Aluminium, blue anodised
Clamping Jaws Case hardened steel, nitrided, manganese phosphate treated Conflict Minerals free yes REACH compliant yes

Tech Support