• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamping Element Systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23700.0012
23700.0016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b
(mm)
b1
(mm)
c
(mm)
e
(mm)
f
(mm)
g h1
(mm)
h2
(mm)
i
(mm)
l
(mm)
n
(mm)

277.57 €

1 3 Days 102525356511020M1248 - 7811212.54010

348.34 €

1 3 Days 103030407814230M1660 - 96145145013

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Hold Down Type
Arm Height Type Standard Body Steelened Wearing parts Heat-treated steel
Pull-rod Special steel Conflict Minerals free yes REACH compliant yes

Tech Support