Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | RoHS | a (mm) | b1 (mm) | b2 (mm) | d (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) |
---|
Loading...
Material | Heat Treatment Steel | Type | Main Body | Type | Hold Down Type |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
a(mm)
b1(mm)
b2(mm)
d(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes